Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8229

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8229

General Information

  • Extended Product Type:
    8229
  • Product ID:
    2CKA008200A0222
  • EAN:
    4011395232132
  • Catalog Description:
    Loudspeaker grid Metal white
  • Long Description:
    For HiFi ceiling loudspeakers 8226 EB. For HiFi ceiling loudspeakers 8226/10 EB.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0202
Loudspeaker 13 cm (5") studio white 8226/10 EB 1 piece
2CKA008200A0201
Loudspeaker 13 cm (5") studio white 8226 EB 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Built-in
  • Type of Fastening:
    Magnet
  • Mounting Orientation:
    Horizontal
    Vertical
  • Mounting Position:
    ceiling

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Glossy
  • Material:
    Stainless steel
  • Model Number:
    Metal
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    white
  • Application Function:
    Data Communication / Multimedia

Material Compliance

  • RoHS Information:
    2CKA200000E6761
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -40 ... +70 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    190 mm
  • Product Net Height:
    190 mm
  • Product Net Depth / Length:
    5.2 mm
  • Product Net Weight:
    88.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links