Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8256-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8256-866

General Information

  • Extended Product Type:
    8256-866
  • Product ID:
    2CKA008200A0231
  • EAN:
    4011395284957
  • Catalog Description:
    Cover Plate Multimedia 3 gang stainless steel - Pure Stainless Steel
  • Long Description:
    8256-866 C-plate media connector

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Multimedia
  • Design Range:
    Pure Stainless Steel
  • Action Type of the Contact Element (acc. to IEC 60947-5-1):
    Central cover plate
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Straight
  • Surface Finishing:
    Metallic
    Matt
  • Material:
    Thermoplastic
  • Color:
    stainless steel
  • Application Function:
    Hospitality
    Audio / Video

Material Compliance

  • RoHS Information:
    2CKA200000E7634
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    63 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    17.6 mm
  • Product Net Weight:
    16.5 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links