Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8250 AJ-214-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8250 AJ-214-101

General Information

  • Extended Product Type:
    8250 AJ-214-101
  • Product ID:
    2CKA008200A0235
  • EAN:
    4011395304495
  • Catalog Description:
    Busch-Radio set DAB+ Radio alpine white - Reflex SI
  • Long Description:
    Ready-to-install DAB+ radio alarm clock for mono operation (set packaged). With high-resolution colour display for showing additional information. Consisting of the Busch-Radio DAB+ 8215 U-101. Consisting of speaker insert 8223 U. Consisting of surface-mounted housing for corner mounting, including 2gang cover frame.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Mounting Position:
    Corner mounting

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    0.4 W
  • Operating Mode:
    DAB+
  • Design Range:
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
  • Action Type of the Contact Element (acc. to IEC 60947-5-1):
    Basic element with complete housing
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Radio
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    alpine white
  • Application Function:
    Audio / Video
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E7551
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +40 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    241 mm
  • Product Net Weight:
    438.9 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000636 - Electronic insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144018
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links