Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8215 U-101-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8215 U-101-500

General Information

  • Extended Product Type:
    8215 U-101-500
  • Product ID:
    2CKA008200A0276
  • EAN:
    4011395304921
  • Catalog Description:
    Radio Radio black
  • Long Description:
    DAB+ and RDS stereo radio alarm clock for flush-mounted installation. With high-resolution colour display for showing additional information. Reception frequency: 87.50 MHz - 108.00 MHz. Receive frequency (DAB+): 174 MHz – 240 MHz. With external AUX input/output, reversible. For mono/stereo operation. 8 radio stations storable. With time and date display. With individual alarm and snooze function. With automatic switch-off function (automatic sleep mode). With extension input to remote-controlled ON/OFF switches. With integrated antenna. With additional connection for external antenna. Permitted speaker impedance: 4 - 8 Ohm Can be installed as 1gang and in multiple combinations.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008200A0183
Loudspeaker insert 8223 U-500 1 piece
2CKA008200A0013
Loudspeaker 13 cm (5") 8222 EB 1 piece
2CKA008200A0109
Loudspeaker Moist Atmosphere 13 cm (5") 8224 EB 1 piece
2CKA008200A0200
Loudspeaker 8 cm (3") studio white 8225 EB 1 piece
2CKA008200A0201
Loudspeaker 13 cm (5") studio white 8226 EB 1 piece
2CKA008200A0202
Loudspeaker 13 cm (5") studio white 8226/10 EB 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    0.4 W
  • Design Range:
    63x63
    alpha
    Busch-art linear
    Busch-axcent
    Busch-axcent pur
    Busch-balance SI
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    Busch-Dynasty
    carat
    future
    future linear
    impuls
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    solo
  • Action Type of the Contact Element (acc. to IEC 60947-5-1):
    Modular device for domestic switching devices
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Radio
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black
  • Application Function:
    Audio / Video
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E7917
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +40 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    92 mm
  • Product Net Height:
    58 mm
  • Product Net Depth / Length:
    78 mm
  • Product Net Weight:
    116.9 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000636 - Electronic insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144018
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links