Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83205 AP-624

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83205 AP-624

General Information

  • Extended Product Type:
    83205 AP-624
  • Product ID:
    2CKA008300A0001
  • EAN:
    4011395154168
  • Catalog Description:
    83205 AP-624 Indoor Audio St. Handset
  • Long Description:
    Easy operation keys for door openers, mute function and light. Different bell sounds are adjustable for door and floor ringing five polyphone bell sounds are available. Volume of bell sounds is adjustable. For surface mounting. Consumer units: 1

Installation

  • Instructions and Manuals:
    2CKA000073B7449
  • Installation Instruction:
    2-wire
  • Mounting Type:
    Surface Mounted

Technical

  • Data Sheet, Technical Information:
    2CKA000001A1292
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Includes:
    Handset
  • Color:
    white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E6762
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +40 °C
  • Degree of Protection:
    IP30

Dimensions

  • Product Net Width:
    217 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    255 mm
  • Product Net Weight:
    624 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000779 - Indoor station door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links