Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83141/1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83141/1

General Information

  • Extended Product Type:
    83141/1
  • Product ID:
    2CKA008300A0030
  • EAN:
    4011395152492
  • Catalog Description:
    83141/1 Auxiliary call button module, 1gang spare part
  • Long Description:
    Spare part for the outdoor station. Stamped labelling foil is enclosed.

Installation

  • Mounting Type:
    Miscellaneous

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Weight:
    0.107 kg

Ordering

  • Replacement Product ID (NEW):
    2CKA008300A0532
  • Replaced Product ID (OLD):
    8300-0-0030

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links