Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83402 AP-689

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83402 AP-689

General Information

  • Extended Product Type:
    83402 AP-689
  • Product ID:
    2CKA008300A0034
  • EAN:
    4011395155783
  • Catalog Description:
    83402 AP-689 Inst. Box, SM, Size 1/3
  • Long Description:
    83402 AP-689 Inst. Box, SM, Size 1/3

Installation

  • Mounting Type:
    Surface Mounted

Technical

  • Color:
    light grey

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    137 mm
  • Product Net Height:
    37 mm
  • Product Net Depth / Length:
    295 mm
  • Product Net Weight:
    1038 g
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links