Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83320/2 U

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83320/2 U

General Information

  • Extended Product Type:
    83320/2 U
  • Product ID:
    2CKA008300A0042
  • EAN:
    4011395152546
  • Catalog Description:
    83320/2 U Video Disti, Indoor, FM
  • Long Description:
    For the distribution of the video signal with line junctions (e.g in a riser mains).

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000001A1292
  • Number Of Amplifiers:
    0
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E6778
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    53 mm
  • Product Net Height:
    45 mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Weight:
    30 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001524 - Video switch for surveillance system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links