Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83315

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83315

General Information

  • Extended Product Type:
    83315
  • Product ID:
    2CKA008300A0045
  • EAN:
    4011395152577
  • Catalog Description:
    83315 Transformer 12V 1.3 A,MDRC
  • Long Description:
    Power supply for an electric door opener. 4 V~, 1.3 A, 8 VA 8 V~, 1.3 A, 12 VA 12 V~, 1.3 A, 16 VA

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000001A1292
  • Rated Voltage (Ur):
    230 V
  • Primary Voltage:
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Secondary Current:
    Amperage1 1.3 A
  • Output Current Maximum (Iout):
    1.3 A
  • Rated Frequency (f):
    50 Hz
  • Rated Output Power:
    16 W
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E6781
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    2
  • Product Net Width:
    35 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    366 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001547 - Bell transformer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links