Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83531-664

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83531-664

General Information

  • Extended Product Type:
    83531-664
  • Product ID:
    2CKA008300A0051
  • EAN:
    4011395154571
  • Catalog Description:
    83531-664 End strip, Outdoor St.,1/x
  • Long Description:
    Spare part for the outdoor station. For outdoor stations 135 mm wide.

Installation

  • Mounting Type:
    Miscellaneous

Technical

  • Suitable For:
    Outdoor station
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Material:
    Stainless steel
  • Color:
    studio white matt
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Information:
    2CKA200000E6786
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C

Dimensions

  • Product Net Weight:
    71 g

Ordering

Certificates and Declarations

Classifications

  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links