Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83004/1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83004/1

General Information

  • Extended Product Type:
    83004/1
  • Product ID:
    2CKA008300A0067
  • EAN:
    4011395153468
  • Catalog Description:
    83004/1 Set stainless st/future 1u
  • Long Description:
    83004/1 Set stainless st/future 1u

Installation

  • Installation Instruction:
    2-wire
  • Mounting Type:
    Miscellaneous

Technical

  • Compatible Bus Systems:
    Welcome
  • Exterior Device Material:
    Stainless Steel
  • Broadcast Standard:
    PAL
  • Exterior Device Color:
    Silver
  • Interior Device Color:
    White

Material Compliance

  • RoHS Information:
    2CKA200000E6791
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    3.858 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links