Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83220 AP-683-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83220 AP-683-500

General Information

  • Extended Product Type:
    83220 AP-683-500
  • Product ID:
    2CKA008300A0085
  • EAN:
    4011395154410
  • Catalog Description:
    83220 AP-683-500 ABB-WelcomeTouch
  • Long Description:
    83220 AP-683-500 ABB-WelcomeTouch

Installation

  • Mounting Type:
    Surface Mounted

Technical

  • Color:
    aluminium silver
  • Screen Size:
    7 in

Environmental

  • Ambient Air Temperature:
    Operation -5...40 °C
  • Degree of Protection:
    IP30

Dimensions

  • Product Net Weight:
    850 g
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links