Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83004/2-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

83004/2-500

General Information

  • Extended Product Type:
    83004/2-500
  • Product ID:
    2CKA008300A0143
  • EAN:
    4011395153659
  • Catalog Description:
    83004/2-500 Set stainless st/future 2u
  • Long Description:
    83004/2-500 Set stainless st/future 2u

Additional Information

  • Broadcast Standard:
    PAL
  • CN8:
    8517 79 00
  • Compatible Bus Systems:
    Welcome
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85177900
  • EAN:
    4011395153659
  • Exterior Device Color:
    Silver
  • Exterior Device Material:
    Stainless Steel
  • Installation Instruction:
    2-wire
  • Interior Device Color:
    White
  • Invoice Description:
    83004/2-500 Set stainless st/future 2u
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Miscellaneous
  • Number of Stations:
    Indoor 2
  • Package Level 1 Depth / Length:
    415 mm
  • Package Level 1 EAN:
    4011395153659
  • Package Level 1 Gross Weight:
    3.72 kg
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    280 mm
  • Product Net Weight:
    3 kg
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E6818
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Short Description:
    83004/2-500 Set stainless st/future 2u
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links