Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83021/1-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

83021/1-500

General Information

  • Extended Product Type:
    83021/1-500
  • Product ID:
    2CKA008300A0148
  • EAN:
    4011395153710
  • Catalog Description:
    83021/1-500 Set white metal/Video 1u
  • Long Description:
    83021/1-500 Set white metal/Video 1u

Additional Information

  • CN8:
    8517 79 00
  • Compatible Bus Systems:
    Welcome
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85177900
  • EAN:
    4011395153710
  • Exterior Device Color:
    White
  • Installation Instruction:
    Bus system
  • Interior Device Color:
    White
  • Invoice Description:
    83021/1-500 Set white metal/Video 1u
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Miscellaneous
  • Number of Stations:
    Indoor 1
  • Package Level 1 Depth / Length:
    400 mm
  • Package Level 1 EAN:
    4011395153710
  • Package Level 1 Gross Weight:
    4.8 kg
  • Package Level 1 Height:
    275 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    300 mm
  • Product Net Weight:
    4 kg
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E6819
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Short Description:
    83021/1-500 Set white metal/Video 1u
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links