Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83532-664-515

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83532-664-515

General Information

  • Extended Product Type:
    83532-664-515
  • Product ID:
    2CKA008300A0205
  • EAN:
    4011395155509
  • Catalog Description:
    83532-664-515 End strip, Outdoor St.,2/x
  • Long Description:
    83532-664-515 End strip, Outdoor St.,2/x

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008300A0298
83124/8-664-515 Outdoor Video St. 8gang 83124/8-664-515 1 piece
2CKA008300A0295
83105/15-664-515 Outdoor Audio St. 15gang 83105/15-664-515 1 piece
2CKA008300A0294
83105/10-664-515 Outdoor Audio St. 10gang 83105/10-664-515 1 piece

Installation

  • Mounting Type:
    Miscellaneous

Technical

  • Compatible Bus Systems:
    Welcome
  • Material:
    Stainless steel
  • Color:
    studio white matt

Material Compliance

  • RoHS Information:
    2CKA200000E6840
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C

Dimensions

  • Product Net Weight:
    123 g
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links