Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83161

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83161

General Information

  • Extended Product Type:
    83161
  • Product ID:
    2CKA008300A0210
  • EAN:
    4011395153079
  • Catalog Description:
    83161 Labelling pl., Outdoor St.
  • Long Description:
    Spare part for the outdoor station. Contains one support frame and two extension support frames.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    Welcome
  • Material:
    Plastic

Material Compliance

  • RoHS Information:
    2CKA200000E6845
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C

Dimensions

  • Product Net Width:
    51 mm
  • Product Net Height:
    77.9 mm
  • Product Net Depth / Length:
    2 mm
  • Product Net Weight:
    27 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002248 - Mounting for labelling material
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144075
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links