Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83500-515

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83500-515

General Information

  • Extended Product Type:
    83500-515
  • Product ID:
    2CKA008300A0234
  • EAN:
    4011395153208
  • Catalog Description:
    83500-515 Audio module, Outdoor St.
  • Long Description:
    83500-515 Audio module, Outdoor St.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008300A0303
83105/15-660-515 Outdoor Audio St. 15gang 83105/15-660-515 1 piece
2CKA008300A0307
83124/12-660-515 Outdoor Video St. 12gang 83124/12-660-515 1 piece
2CKA008300A0304
83122/4-660-515 Outdoor Video St. 4gang 83122/4-660-515 1 piece
2CKA008300A0174
83121/2-660-515 Outdoor Video St. 2gang 83121/2-660-515 1 piece
2CKA008300A0305
83122/6-660-515 Outdoor Video St. 6gang 83122/6-660-515 1 piece
2CKA008300A0306
83124/8-660-515 Outdoor Video St. 8gang 83124/8-660-515 1 piece
2CKA008300A0175
83121/3-660-515 Outdoor Video St. 3gang 83121/3-660-515 1 piece
2CKA008300A0173
83121/1-660-515 Outdoor Video St. 1gang 83121/1-660-515 1 piece
2CKA008300A0297
83122/6-664-515 Outdoor Video St. 6gang 83122/6-664-515 1 piece
2CKA008300A0299
83124/12-664-515 Outdoor Video St. 12gang 83124/12-664-515 1 piece
2CKA008300A0295
83105/15-664-515 Outdoor Audio St. 15gang 83105/15-664-515 1 piece
2CKA008300A0165
83121/3-664-515 Outdoor Video St. 3gang 83121/3-664-515 1 piece
2CKA008300A0296
83122/4-664-515 Outdoor Video St. 4gang 83122/4-664-515 1 piece
2CKA008300A0294
83105/10-664-515 Outdoor Audio St. 10gang 83105/10-664-515 1 piece
2CKA008300A0298
83124/8-664-515 Outdoor Video St. 8gang 83124/8-664-515 1 piece
2CKA008300A0300
83102/4-660-515 Outdoor Audio St. 4gang 83102/4-660-515 1 piece
2CKA008300A0301
83102/6-660-515 Outdoor Audio St. 6gang 83102/6-660-515 1 piece
2CKA008300A0293
83102/6-664-515 Outdoor Audio St. 6gang 83102/6-664-515 1 piece
2CKA008300A0292
83102/4-664-515 Outdoor Audio St. 4gang 83102/4-664-515 1 piece

Installation

  • Mounting Type:
    Miscellaneous

Technical

  • Compatible Bus Systems:
    Welcome
  • Material:
    Plastic

Material Compliance

  • RoHS Information:
    2CKA200000E6860
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C

Dimensions

  • Product Net Weight:
    81 g
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links