Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83105/15-660-515

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83105/15-660-515

General Information

  • Extended Product Type:
    83105/15-660-515
  • Product ID:
    2CKA008300A0303
  • EAN:
    4011395155721
  • Catalog Description:
    83105/15-660-515 Outdoor Audio St. 15gang
  • Long Description:
    83105/15-660-515 Outdoor Audio St. 15gang

Installation

  • Installation Instruction:
    Bus system
  • Mounting Type:
    Miscellaneous

Technical

  • Number of Buttons:
    15
  • Compatible Bus Systems:
    Welcome
  • Button Material:
    Plastic
  • Color:
    stainless steel

Material Compliance

  • RoHS Information:
    2CKA200000E6900
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Weight:
    2191 g
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links