Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83501-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83501-101

General Information

  • Extended Product Type:
    83501-101
  • Product ID:
    2CKA008300A0323
  • EAN:
    4011395169353
  • Catalog Description:
    83501-101 Camera module, Outdoor St.
  • Long Description:
    For the integration into letter boxes and bell systems of different manufacturers, such as the products of Erwin Renz Metallwarenfabrik GmbH & Co KG, Boschstr. 3, 71737 Kirchberg/Murr, Germany. The cutout must be created by the manufacturer. Extended audio module assembly with video function. Video camera with automatic day/night switchover and infrared LEDs to illuminate the night shots. Installed heating to keep the lens free of condensation. Vertical/horizontal detection angle: 86°/67° Setting angle horizontal/vertical: +/-15°, mechanically adjustable Consumer units: 4

Installation

  • Instructions and Manuals:
    No document needed
  • Installation Instruction:
    Bus system
  • Mounting Type:
    Built-in

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E6909
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C

Dimensions

  • Product Net Width:
    97.8 mm
  • Product Net Height:
    61.7 mm
  • Product Net Depth / Length:
    35 mm
  • Product Net Weight:
    86 g
  • Dimension Diagram:
    2CKA000097E0269

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001104 - External camera door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links