Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83335 U-515

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

83335 U-515

General Information

  • Extended Product Type:
    83335 U-515
  • Product ID:
    2CKA008300A0343
  • EAN:
    4011395169575
  • Catalog Description:
    83335 U-515 Switch actuator, flushmount
  • Long Description:
    83335 U-515 Switch actuator, flushmount

Additional Information

  • Ambient Air Temperature:
    Operation -5...45 °C
  • CN8:
    8517 79 00
  • Compatible Bus Systems:
    Welcome
  • Country of Origin:
    Germany (DE)
  • Customs Tariff Number:
    85177900
  • Degree of Protection:
    IP20
  • EAN:
    4011395169575
  • Function:
    Switch (connect)
  • Installation Instruction:
    2-wire
  • Invoice Description:
    83335 U-515 Switch actuator, flushmount
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Flush Mounted
  • Package Level 1 Depth / Length:
    96 mm
  • Package Level 1 EAN:
    4011395169575
  • Package Level 1 Height:
    74 mm
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    42 mm
  • RoHS Date:
    20201020
  • RoHS Information:
    2CKA200000E6922
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Selling Unit of Measure:
    piece
  • Short Description:
    83335 U-515 Switch actuator, flushmount
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links