Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83341-515

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83341-515

General Information

  • Extended Product Type:
    83341-515
  • Product ID:
    2CKA008300A0344
  • EAN:
    4011395169599
  • Catalog Description:
    83341-515 IP-Gateway
  • Long Description:
    Allows the integration of tablet or smartphone with installed Welcome app as mobile indoor load for audio and video communication. Makes possible the use of the Busch-ComfortTouch® as indoor door communication. Ethernet connection (RJ 45). Consumer units: 11

Installation

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    10
  • Product Net Width:
    18 cm
  • Product Net Height:
    9 cm
  • Product Net Depth / Length:
    6.5 cm
  • Product Net Weight:
    0.247 kg

Ordering

  • Replacement Product ID (NEW):
    2CKA008300A0404
  • Replaced Product ID (OLD):
    8300-0-0344
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links