Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83221AP-611

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83221AP-611

General Information

  • Extended Product Type:
    83221AP-611
  • Product ID:
    2CKA008300A0353
  • EAN:
    4011395182413
  • Catalog Description:
    83221AP-611 Busch-free@homePanel 7"
  • Long Description:
    For ABB-free@home® and ABB-Welcome. For the central control of up to 16 configurable ABB-free@home® functions of type: switching, dimming, blind, RTC, scene, Philips HUE. Display of the video image of the outdoor station. During the conversation a picture of the visitor can be taken and stored in the picture memory. For door calls during absence three pictures of the visitor are automatically stored in the picture memory. With hands-free function, volume is adjustable. Easy operation keys for door openers, mute function and light. Different bell sounds are adjustable for door and floor ringing five polyphone bell sounds are available. Volume of bell sounds is adjustable. SD card slot for extension of the picture memory. Suitable as room temperature controller extension unit (up to 8). For surface mounting. The bus can be connected via enclosed terminal block. Display size: 17.8 cm (7'') Display resolution: 800 x 480 Consumer units: 11

Installation

Technical

  • Data Sheet, Technical Information:
    2CKA000001A1632
  • Compatible Bus Systems:
    free@home (TP)
  • Product Range:
    free@home
  • Display Type:
    TFT Touch Display
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0
  • Screen Size:
    7 in

Material Compliance

  • RoHS Information:
    2CKA200000E6923
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +40 °C
  • Degree of Protection:
    IP30

Dimensions

  • Product Net Width:
    218 mm
  • Product Net Height:
    155 mm
  • Product Net Depth / Length:
    30 mm
  • Product Net Weight:
    898 g
  • Built-In Depth (t2):
    0 mm
  • Dimension Diagram:
    2CKA000097E0710

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000677 - Display for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links