Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: DP7-S-625

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

DP7-S-625

General Information

  • Extended Product Type:
    DP7-S-625
  • Product ID:
    2CKA008300A0357
  • EAN:
    4011395182383
  • Catalog Description:
    DP7-S-625 ABB-free@homeTouch 7" indoor video station with 17.8 cm (7") touch display
  • Long Description:
    For ABB-free@home® and ABB-Welcome. For the central control of up to 16 configurable ABB-free@home® functions of type: switching, dimming, blind, RTC, scene, Philips HUE. Display of the video image of the outdoor station. During the conversation a picture of the visitor can be taken and stored in the picture memory. For door calls during absence three pictures of the visitor are automatically stored in the picture memory. With hands-free function, volume is adjustable. Easy operation keys for door openers, mute function and light. Different bell sounds are adjustable for door and floor ringing; five polyphone bell sounds are available. Volume of bell sounds is adjustable. SD card slot for extension of the picture memory. Suitable as room temperature controller extension unit (up to 8). For surface mounting. The bus can be connected via enclosed terminal block. Display size: 17.8 cm (7'') Display resolution: 800 x 480 Consumer units: 11

Categories

  • Products » Low Voltage Products and Systems » Home and Building Automation » Door Entry Systems » Welcome » Video Indoor Stations
  • Products » Low Voltage Products and Systems » Home and Building Automation » free@home » Visualisation, Display and Signalling » Touch Panels

Ordering

  • EAN:
    4011395182383
  • Customs Tariff Number:
    85177000
  • Minimum Order Quantity:
    1 piece
  • E-Number (Sweden):
    1701120

Dimensions

  • Product Net Depth / Length:
    0.029 m
  • Product Net Height:
    0.155 m
  • Product Net Width:
    0.218 m
  • Product Net Weight:
    0.6 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395182383
  • Package Level 1 Depth / Length:
    0.25 m
  • Package Level 1 Height:
    0.086 m
  • Package Level 1 Width:
    0.19 m
  • Package Level 1 Gross Weight:
    600 g

Technical

  • Compatible Bus Systems:
    Welcome
  • Degree of Protection:
    IP30
  • Mounting Type:
    Surface Mounted
  • Screen Size:
    7 in

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC001528 - Video house station
  • ETIM 6:
    EC001528 - Video house station
  • ETIM 7:
    EC000677 - Display for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds