Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83173

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83173

General Information

  • Extended Product Type:
    83173
  • Product ID:
    2CKA008300A0372
  • EAN:
    4011395197530
  • Catalog Description:
    83173 Keycard
  • Long Description:
    Key card for the ABB-Welcome transponder module

Installation

  • Instructions and Manuals:
    No document needed
  • Installation Instruction:
    Bus system
  • Mounting Type:
    Miscellaneous

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Operational Voltage:
    Maximum 28 V
  • Input Voltage Type:
    DC
  • Number of Buttons:
    0
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Housing Material:
    Plastic
  • Color:
    white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E6932
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    85.5 mm
  • Product Net Height:
    53.9 mm
  • Product Net Depth / Length:
    0.9 mm
  • Product Net Weight:
    6.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000349 - Functional module for door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links