Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 83342

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

83342

General Information

  • Extended Product Type:
    83342
  • Product ID:
    2CKA008300A0374
  • EAN:
    4011395197554
  • Catalog Description:
    83342 Welcome
  • Long Description:
    Allows the integration of tablet or smartphone with installed Welcome app as mobile indoor load for audio and video communication. Makes possible the use of the Busch-ComfortTouch® as indoor door communication. For integration into the myBUSCH-JAEGER portal. Configuration interface for telephone gateway and access control module. Ethernet connection (RJ 45). Consumer units: 11

Ordering

  • EAN:
    4011395197554
  • Customs Tariff Number:
    85177900
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.42 kg

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 EAN:
    4011395197554
  • Package Level 1 Depth / Length:
    210 mm
  • Package Level 1 Height:
    100 mm
  • Package Level 1 Width:
    125 mm
  • Package Level 1 Gross Weight:
    0.42 kg
  • Package Level 2 Units:
    carton 24 piece
  • Package Level 2 Depth / Length:
    640 mm
  • Package Level 2 Height:
    235 mm
  • Package Level 2 Width:
    530 mm
  • Package Level 2 Gross Weight:
    10.62 kg
  • Package Level 3 Units:
    240 piece
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Height:
    1.2 m
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Gross Weight:
    121 kg

Technical

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Compatible Bus Systems:
    Welcome
  • Degree of Protection:
    IP20
  • Mounting Type:
    DIN-Rail
  • Width in Number of Modular Spacings:
    10

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC001099 - System interface/media gateway for bus system
  • ETIM 8:
    EC001099 - System interface/media gateway for bus system
  • eClass:
    V11.0 : 27143136
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • UNSPSC:
    43222605
  • IDEA Granular Category Code (IGCC):
    6809 >> System interface/media gateway for bus system
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds