Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83171-664-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83171-664-500

General Information

  • Extended Product Type:
    83171-664-500
  • Product ID:
    2CKA008300A0384
  • EAN:
    4011395197769
  • Catalog Description:
    83171-664-500 Keypad module
  • Long Description:
    Access control module for use in ABB-Welcome door communication systems or standalone operation. Enables the opening of the door using a numerical code. The keypad can also be used for the direct selection of the ABB-Welcome indoor stations. 256 users can be taught in. For installing into an ABB-Welcome outdoor station. For the integration into letter boxes and bell systems of different manufacturers, such as the products of Erwin Renz Metallwarenfabrik GmbH & Co KG, Boschstr. 3, 71737 Kirchberg/Murr, Germany. The cutout must be created by the manufacturer. Standalone operation together with system controller 83300 (power supply and connection for the electrical door opener. Programming directly on the module or using a web browser (requires IP gateway 83342). Consumer units: 1

Installation

  • Mounting Type:
    Miscellaneous

Technical

  • Color:
    studio white matt

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    9.8 cm
  • Product Net Height:
    7.1 cm
  • Product Net Depth / Length:
    2.9 cm
  • Product Net Weight:
    0.124 kg

Ordering

  • Replacement Product ID (NEW):
    2CKA008300A0528
  • Replaced Product ID (OLD):
    8300-0-0384

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links