Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83100/70-664

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83100/70-664

General Information

  • Extended Product Type:
    83100/70-664
  • Product ID:
    2CKA008300A0414
  • EAN:
    4011395198957
  • Catalog Description:
    83100/70-664 Outdoor St. w. Fingerprint
  • Long Description:
    Front plate made of 3 mm steel. Enables the opening of the door using a fingerprint scanner. 64 users can be taught in. Programming directly on the module or using a web browser (requires IP gateway 83342). Standalone operation together with system controller 83300 (power supply and connection for the electrical door opener. Mounting tool is enclosed. For flush-mounted installation with 41381F-B-03 / 41381F-H-03. Consumer units: 2

Installation

  • Instructions and Manuals:
    No document needed
  • Installation Instruction:
    Bus system
  • Mounting Type:
    Miscellaneous

Technical

  • Data Sheet, Technical Information:
    2CKA000001A1572
  • Operational Voltage:
    Maximum 28 V
  • Input Voltage Type:
    DC
  • Number of Buttons:
    0
  • Number of Users:
    64
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Housing Material:
    Plastic
  • Includes:
    Fingerprint
  • Model Number:
    Fingerprint reader
  • Color:
    white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E6954
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    65 mm
  • Product Net Depth / Length:
    180 mm
  • Product Net Weight:
    0.82 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000349 - Functional module for door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links