Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83122/72/3-660-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83122/72/3-660-500

General Information

  • Extended Product Type:
    83122/72/3-660-500
  • Product ID:
    2CKA008300A0443
  • EAN:
    4011395199244
  • Catalog Description:
    83122/72/3-660-500 Outdoor video station 3gang with transponder module front plate stainless steel, surface is brushed
  • Long Description:
    Front plate made of 3 mm stainless steel. Video camera with automatic day/night switchover and infrared LEDs to illuminate the night shots. Communication unit and key module are backlit. Stamped labelling foil is enclosed. Mounting tool is enclosed. For flush-mounted installation with 41384F-B-03 / 41384F-H-03. For surface-mounted installation with 41384S-B-03 / 41384S-H-03. Vertical/horizontal detection angle: 86°/67° Setting angle horizontal/vertical: +/-15°, mechanically adjustable Enables the opening of the door using a key card 83173 (contactless). 256 users can be taught in. Programming directly on the module or using a web browser (requires IP gateway 83342). Consumer units: 10

Installation

  • Installation Instruction:
    Bus system
  • Mounting Type:
    Miscellaneous

Technical

  • Number of Buttons:
    3
  • Compatible Bus Systems:
    Welcome
  • Button Material:
    Plastic
  • Color:
    stainless steel
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Environmental

  • Ambient Air Temperature:
    Operation -25...55 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    13.5 cm
  • Product Net Height:
    34.9 cm
  • Product Net Depth / Length:
    4.3 cm
  • Product Net Weight:
    1.554 kg

Ordering

  • Replaced Product ID (OLD):
    8300-0-0443

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links