Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83301

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83301

General Information

  • Extended Product Type:
    83301
  • Product ID:
    2CKA008300A0462
  • EAN:
    4011395217313
  • Catalog Description:
    83301 System controller Mini
  • Long Description:
    Supply device and controller of the ABB-Welcome system. For connecting the indoor and outdoor busline. For connecting an electric door opener (12 V~, 0.8 A or floating output 30 V, 3 A). With output to control hall light directly or via relais (230V, 3A). Switching time duration of the door opener and the light is adjustable. For up to 31 consumer units.

Installation

  • Instructions and Manuals:
    No document needed
  • Installation Instruction:
    2-wire
  • Mounting Type:
    DIN-Rail

Technical

  • Data Sheet, Technical Information:
    2CKA000001B1572
  • Current Type:
    DC
  • Application:
    Video
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Input Voltage (Uin):
    230 V
  • Output Voltage (Uout):
    28 V
  • Output Current Maximum (Iout):
    0.7 mA
  • Rated Frequency (f):
    50 / 60 Hz
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E7001
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Width in Number of Modular Spacings:
    6
  • Product Net Width:
    106 mm
  • Product Net Height:
    90 mm
  • Product Net Depth / Length:
    65 mm
  • Product Net Weight:
    376.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001089 - Power supply door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links