Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83191

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83191

General Information

  • Extended Product Type:
    83191
  • Product ID:
    2CKA008300A0471
  • EAN:
    4011395221631
  • Catalog Description:
    83191 Info module
  • Long Description:
    Consumer units: 1 Stamped labelling foil is enclosed.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Suitable For:
    Outdoor station
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Material:
    Plastic

Material Compliance

  • RoHS Information:
    2CKA200000E7007
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    97.9 mm
  • Product Net Height:
    70.4 mm
  • Product Net Depth / Length:
    21.2 mm
  • Product Net Weight:
    122 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001352 - Accessories/spare parts for door communication
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144303
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links