Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83506

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83506

General Information

  • Extended Product Type:
    83506
  • Product ID:
    2CKA008300A0477
  • EAN:
    4011395221679
  • Catalog Description:
    83506 Desktop stand
  • Long Description:
    Non-slip table foot for the Welcome Panel, free@homePanel 7-inch, smartTouch, IP touch 7 or IP touch 10. Permits the use of a Welcome panel, free@homePanel 7-inch, smartTouch, IP touch 7 or IP touch 10 as tabletop unit.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA008300A0004
83220 AP-624 Busch-WelcomePanel® 83220 AP-624 1 piece
2CKA008300A0005
83220 AP-681 Busch-WelcomePanel® 83220 AP-681 1 piece
2CKA008300A0006
83220 AP-683 Busch-WelcomePanel® 83220 AP-683 1 piece
2CKA006136A0204
6136/07-825 SmartTouch 7 -825 6136/07-825 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Material:
    Aluminium

Material Compliance

  • RoHS Information:
    2CKA200000E7011
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    125 mm
  • Product Net Height:
    135 mm
  • Product Net Depth / Length:
    110 mm
  • Product Net Weight:
    446 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001352 - Accessories/spare parts for door communication
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144303
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links