Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83222 U-611

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83222 U-611

General Information

  • Extended Product Type:
    83222 U-611
  • Product ID:
    2CKA008300A0480
  • EAN:
    4011395221846
  • Catalog Description:
    83222 U-611 Indoor video station
  • Long Description:
    Display of the video image of the outdoor station. During the conversation a picture of the visitor can be taken and stored in the picture memory. Easy operation keys for door openers, mute function and light. Different bell sounds are adjustable for door and floor ringing five polyphone bell sounds are available. Volume of bell sounds is adjustable. Device depth for flush-mounting in a flush-mounted box: 15.75 mm. Equipped with a hearing loop for coupling the audio signal into hearing aids. Device depth for surface mounting: 21.5 mm. Display resolution: 480 x 854 Consumer units: 3

Installation

  • Instructions and Manuals:
    No document needed
  • Installation Instruction:
    2-wire
  • Mounting Type:
    Flush Mounted

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    Welcome
  • Material:
    Plastic
  • Broadcast Standard:
    PAL
  • Color:
    white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0
  • Screen Size:
    5 in

Material Compliance

  • RoHS Information:
    2CKA200000E7013
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +40 °C
  • Degree of Protection:
    IP30

Dimensions

  • Product Net Width:
    99 mm
  • Product Net Height:
    180 mm
  • Product Net Depth / Length:
    16 mm
  • Product Net Weight:
    0.5 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000779 - Indoor station door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links