Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83222 U-625-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

83222 U-625-500

General Information

  • Extended Product Type:
    83222 U-625-500
  • Product ID:
    2CKA008300A0483
  • EAN:
    4011395221877
  • Catalog Description:
    83222 U-625-500 Indoor video station
  • Long Description:
    83222 U-625-500 Indoor video station

Installation

  • Installation Instruction:
    2-wire
  • Mounting Type:
    Flush Mounted

Technical

  • Material:
    Plastic
  • Broadcast Standard:
    PAL
  • Color:
    black
  • Screen Size:
    5 in

Material Compliance

  • RoHS Information:
    2CKA200000E7016
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage

Environmental

  • Ambient Air Temperature:
    Operation -5...40 °C
  • Degree of Protection:
    IP30

Dimensions

  • Product Net Weight:
    0.5 kg

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links