Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83140/3-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83140/3-101

General Information

  • Extended Product Type:
    83140/3-101
  • Product ID:
    2CKA008300A0514
  • EAN:
    4011395222942
  • Catalog Description:
    83140/3-101 Key Module, Base, 3gang
  • Long Description:
    Spare part for the outdoor station. Stamped labelling foil is enclosed.

Installation

  • Mounting Type:
    Miscellaneous

Technical

  • Suitable For:
    Outdoor station
  • Number of Gangs:
    3
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Material:
    Plastic

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    98.2 mm
  • Product Net Depth / Length:
    21.3 mm
  • Product Net Weight:
    1.74 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001352 - Accessories/spare parts for door communication
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144303
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links