Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 83171-660-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

83171-660-101

General Information

  • Extended Product Type:
    83171-660-101
  • Product ID:
    2CKA008300A0517
  • EAN:
    4011395222973
  • Catalog Description:
    83171-660-101 Keypad-Module
  • Long Description:
    For the integration into letter boxes and bell systems of different manufacturers, such as the products of Erwin Renz Metallwarenfabrik GmbH & Co KG, Boschstr. 3, 71737 Kirchberg/Murr, Germany. Enables the opening of the door using a numerical code. 256 users can be taught in. The cutout must be created by the manufacturer. Standalone operation together with system controller 83300 (power supply and connection for the electrical door opener. Programming directly on the module or using a web browser (requires IP gateway 83342). Consumer units: 1

Installation

  • Instructions and Manuals:
    No document needed
  • Installation Instruction:
    Bus system
  • Mounting Type:
    Miscellaneous

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Operational Voltage:
    Maximum 28 V
  • Input Voltage Type:
    DC
  • Number of Buttons:
    0
  • Number of Users:
    256
  • Compatible Bus Systems:
    Welcome
  • Product Range:
    Welcome
  • Housing Material:
    Plastic
  • Model Number:
    Code lock
  • Color:
    stainless steel
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

  • RoHS Information:
    2CKA200000E7042
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +55 °C
  • Degree of Protection:
    IP44

Dimensions

  • Product Net Width:
    98 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    29 mm
  • Product Net Weight:
    1.94 kg
  • Dimension Diagram:
    2CKA000097E0270

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000349 - Functional module for door communication
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links