Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: D081GY-03

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

D081GY-03

General Information

  • Extended Product Type:
    D081GY-03
  • Product ID:
    2CKA008300A0994
  • EAN:
    4011395270943
  • Catalog Description:
    D081GY-03 Transponder Key
  • Long Description:
    Transponder keys are available in the colours white, grey and black. RAL 7001 / Silver grey RAL 9016 / Traffic white RAL 9017 / Traffic black

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    AccessControl
  • Color:
    grey
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Status:
    No declaration needed
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP66

Dimensions

  • Product Net Width:
    37 mm
  • Product Net Height:
    6 mm
  • Product Net Depth / Length:
    47 mm
  • Product Net Weight:
    13 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001770 - Access control system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27390190
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links