Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: D080CC-04

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

D080CC-04

General Information

  • Extended Product Type:
    D080CC-04
  • Product ID:
    2CKA008300A1012
  • EAN:
    4011395285671
  • Catalog Description:
    D080CC-04 Construction Site Card
  • Long Description:
    For operating an electronic cylinder of the AccessControl system in a non-configured status.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    AccessControl
  • Material:
    Plastic
  • Battery Weight:
    0 g

Material Compliance

  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP66

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    2 mm
  • Product Net Depth / Length:
    90 mm
  • Product Net Weight:
    5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001770 - Access control system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27390190
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links