Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: D01EU304003NF1-04

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

D01EU304003NF1-04

General Information

  • Extended Product Type:
    D01EU304003NF1-04
  • Product ID:
    2CKA008300A1201
  • EAN:
    4011395289693
  • Catalog Description:
    D01EU304003NF1-04 Electronic Cylinder Lock
  • Long Description:
    Cylinders are available for different types of doors. Profile type: Euro semi-profile cylinder Battery service life: Up to 130,000 openings. Aside from the Smart Access Point Pro/Lite, also the Access Control maintenance card (Art. no. D080MC-0x), and the mounting tool (Art. no. D080MT-0x) are required for commissioning the cylinders. Encrypted communication with the Busch-AccessControl identification media (Art. no. D081xx-0x), as well as the AccessControl construction site and maintenance cards (Art. no. D080MC-0x and D080CC-0x). Additional details for the set up of the system is available in the system manual. Range in free field: 10 m Battery included in scope supply.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Product Range:
    AccessControl
  • Type of Indicator:
    Light signal
  • Material:
    Metal
  • Model Number:
    Reader
  • Color:
    black / satin chrome
  • Battery Chemical Composition:
    Alkaline
  • Battery Size:
    LR1
  • Battery Type:
    Portable
  • Battery Weight:
    0 g
  • Number of Batteries:
    4

Material Compliance

  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -35 ... +55 °C
  • Degree of Protection:
    IP66

Dimensions

  • Thickness:
    Inside Length 40 mm
    Outside Length 30 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001770 - Access control system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27390190
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links