You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 264.9 NG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

264.9 NG

General Information

  • Extended Product Type:
    264.9 NG
  • Product ID:
    2CLA026493A1001
  • EAN:
    8427238023809
  • Catalog Description:
    264.9 NG Flat cable 0,6/1KV
  • Long Description:
    Cable for garlands 0,6 / 1kV.
    Self-demanding according to standard: UNE 20432-1.
    Bending radius: 5 x Ø external.
    Mechanic resistance to traction: 15 k.
    According to standards: UNE 21027 and UNE 21031.
    Wire section: 2,5 mm2.

Technical

  • Fire and Smoke Standards:
    EN 60332-1-2
  • Rated Voltage (Ur):
    U 1000 V
    U0 1000 V
  • Conductor Category:
    Flexible
  • Number of Conductors:
    2
  • Design Range:
    Sky Niessen
  • Strand Type:
    Pairs
  • Shape:
    Flat
  • Outer Sheath Material:
    Rubber - Silicone Rubber (SIR)
  • Color:
    Black
  • Cable Size:
    Height 5.2 mm
    Width 13.3 mm

Environmental

  • Ambient Temperature:
    During assembling/handling -15 ... 70 °C
    After assembling without vibration -15 ... 70 °C
  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    0.13 m
  • Product Net Height:
    0.21 m
  • Product Net Depth / Length:
    0.206 m
  • Product Net Weight:
    0.122 kg

Container Information

  • Package Level 1 Units:
    box 100 piece
  • Package Level 1 Width:
    0.13 m
  • Package Level 1 Height:
    0.21 m
  • Package Level 1 Depth / Length:
    0.206 m
  • Package Level 1 Gross Weight:
    12.2 kg
  • Package Level 1 EAN:
    8427238023809

Ordering

  • Minimum Order Quantity:
    100 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC003250 - Power cable < 1 kV, for moving application
  • ETIM 8:
    EC003250 - Power cable < 1 kV, for moving application
  • WEEE Category:
    Product Not in WEEE Scope
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85389099

Safety Information

  • Euro Class Reaction-To-Fire Class:
    B1ca
  • Euroclass Acidity:
    A2
  • Euroclass Flaming Droplets / Particles:
    D1
  • Euroclass Smoke Development Class:
    S1a
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links