Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N0301.3 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N0301.3 BL

General Information

  • Extended Product Type:
    N0301.3 BL
  • Product ID:
    2CLA030130N1102
  • EAN:
    8427238268507
  • Catalog Description:
    Switch 1-way White - Origen
  • Long Description:
    Color: White.
    Rated voltage: 110 - 250 Vac.
    Rated current: 16 AX.
    Rated power iLED (230/127 Vac): 200/100 W.
    Screw-nut terminals. Rigid or flexible cable. Section: 1,5 to 4 mm².
    Included: locator LED lamp N0191.
    Size: 3 modules.

Technical

  • Design Range:
    Origen
  • Color:
    White

Material Compliance

Dimensions

  • Product Net Width:
    67 mm
  • Product Net Height:
    46 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    24 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001590 - Installation switch
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39122226
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links