Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: N0338.Q NG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

N0338.Q NG

General Information

  • Extended Product Type:
    N0338.Q NG
  • Product ID:
    2CLA033801N1501
  • EAN:
    8427238255354
  • Catalog Description:
    Socket outlet EU/US 2P+E Black - Origen
  • Long Description:
    Color: Black.
    Rated voltage: 125 / 250 Vac.
    Rated current: 15 / 16A.
    Type B+C: 2P / NEMA 5-15R.
    Duplex outlet.
    Shuttered for child safety.
    Rapid cabling - screwless terminals. Rigid cable. Section: 1,5 to 4 mm².
    Size: 3 modules.

Technical

  • Design Range:
    Origen
  • Color:
    Black

Material Compliance

Dimensions

  • Product Net Width:
    67 mm
  • Product Net Height:
    46 mm
  • Product Net Depth / Length:
    29 mm
  • Product Net Weight:
    52 g

Certificates and Declarations

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Business
  • UNSPSC:
    39121406
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links