Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6025

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

6025

General Information

  • Extended Product Type:
    6025
  • Product ID:
    2CLA060250A1001
  • EAN:
    8427238008356
  • Catalog Description:
    6025 Socket 25A for kitchen
  • Long Description:
    25 A ; 250 V~.
    Mandatory figure according to standard. UNE-20315.
    For universal box ref. 1099

Additional Information

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • CN8:
    85366990
  • Connection Type:
    Screw
  • Country of Origin:
    Spain (ES)
  • Customs Tariff Number:
    85366990
  • Data Sheet, Technical Information:
    No document needed
  • Declaration of Conformity - CE:
    No declaration needed
  • Degree of Protection:
    IP20
  • EAN:
    8427238008356
  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • Frequency (f):
    50...60 Hz
  • Impact Resistance Rating:
    IK04
  • Instructions and Manuals:
    No document needed
  • Invoice Description:
    6025 Socket 25A for kitchen
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Minimum Order Quantity:
    5 piece
  • Mounting Type:
    Flush mounted (plaster)
  • Number of Batteries:
    0
  • Number of Gangs:
    1
  • Number of Phases:
    2
  • Package Level 1 Depth / Length:
    0.267 m
  • Package Level 1 EAN:
    8427238008356
  • Package Level 1 Gross Weight:
    0.62 kg
  • Package Level 1 Height:
    0.103 m
  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.123 m
  • Product Main Type:
    Various
  • Product Name:
    Socket 25A for kitchen
  • Product Net Depth / Length:
    0.267 m
  • Product Net Height:
    0.103 m
  • Product Net Weight:
    0.124 kg
  • Product Net Width:
    0.123 m
  • Rated Current (In):
    25 A
  • Rated Voltage (Ur):
    250 V
  • Replaced Product ID (OLD):
    2CL0602501
  • Selling Unit of Measure:
    piece
  • Short Description:
    6025 Socket 25A for kitchen
  • Type of Fastening:
    Screw
  • WEEE B2C / B2B:
    Business To Consumer
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds