Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T1000

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T1000

General Information

  • Extended Product Type:
    T1000
  • Product ID:
    2CLA100000T1001
  • EAN:
    8427238055091
  • Catalog Description:
    T1000 Adapter plate for Zenit devices
  • Long Description:
    1-column adapter plate for Zenit devices.
    2+2 modules.
    For 1 or 2 module devices.
    With labeling space.
    Suitable for boxes code T1193, T1194, T1195, T1093 and T1094 and mounting plates code T1373.

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    0.294 m
  • Product Net Weight:
    0.036 kg

Container Information

  • Package Level 1 Units:
    box 10 piece
  • Package Level 1 Width:
    0.16 m
  • Package Level 1 Height:
    0.051 m
  • Package Level 1 Depth / Length:
    0.294 m
  • Package Level 1 Gross Weight:
    0.36 kg
  • Package Level 1 EAN:
    8427238055091

Ordering

  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002250 - Transition adapter for domestic switching devices
  • ETIM 8:
    EC002250 - Transition adapter for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121311
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds