Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1016.3 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1016.3 PL

General Information

  • Extended Product Type:
    T1016.3 PL
  • Product ID:
    2CLA101630T1301
  • EAN:
    8427238205434
  • Catalog Description:
    Workstation Silver - Zenit
  • Long Description:
    Color: Silver.
    1-column plain outlet.
    2-gang.
    With anti-dust shutters.
    With labeling space.
    Suitable for boxes code T1193, T1194, T1195, T1093 and T1094 and mounting plates code T1373.
    To be used with 2016, 2016.1, 2016.2 or 2016.3 connector adapters.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Design Range:
    Zenit
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Color:
    Silver

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    150 mm
  • Product Net Weight:
    0.048 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002250 - Transition adapter for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links