Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1087 RJ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1087 RJ

General Information

  • Extended Product Type:
    T1087 RJ
  • Product ID:
    2CLA108700T7001
  • EAN:
    8427238055060
  • Catalog Description:
    Workstation French norm NF with Hinged Lid Red - Zenit
  • Long Description:
    Color: White
    Red well to identify special circuits.
    Rated voltage: 250 Vac
    Rated current: 16A
    Type E: 2P + E
    Shuttered for child safety
    Screw terminals (common terminal for both outlets).
    Folding system for easy installation.
    With labeling space.
    Optional: power indicator LED lamp code: 6192.
    Suitable for boxes code T1193, T1194, T1195, T1093 and T1094 and mounting plates code T1373.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Module frame
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Power Supply Type:
    Additional Safety
  • Number of Phases:
    2
  • Number of Gangs:
    2
  • Design Range:
    Zenit
  • Connection Type:
    Screw
  • Socket Outlet Type:
    Power Socket Outlets - French acc. to NF C 61-314
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    Yes
  • Legend:
    Without imprint
  • Model Number:
    French norm NF
  • Color:
    Red
  • Number of Batteries:
    0
  • Protection Cap Type:
    Hinged Lid

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    0.294 m
  • Product Net Weight:
    0.174 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0T108708

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links