Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T1088 BL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T1088 BL

General Information

  • Extended Product Type:
    T1088 BL
  • Product ID:
    2CLA108800T1001
  • EAN:
    8427238055046
  • Catalog Description:
    T1088 BL T1088 BL - Duplex Schuko socket outlet
  • Long Description:
    Color: White
    Rated voltage: 250 Vac
    Rated current: 16A
    Type F: 2P + E
    Shuttered for child safety
    Screw terminals (common terminal for both outlets).
    Folding system for easy installation.
    With labeling space.
    Optional: power indicator LED lamp code: 6192.
    Suitable for boxes code T1193, T1194, T1195, T1093 and T1094 and mounting plates code T1373.

Technical

  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Gangs:
    2
  • Connection Type:
    Screw
  • Mounting Type:
    Module frame
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Engage (Snap)
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    Protective contact (SCHUKO)
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    White
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    0.294 m
  • Product Net Weight:
    0.175 kg

Container Information

  • Package Level 1 Units:
    box 5 piece
  • Package Level 1 Width:
    0.16 m
  • Package Level 1 Height:
    0.051 m
  • Package Level 1 Depth / Length:
    0.294 m
  • Package Level 1 Gross Weight:
    0.875 kg
  • Package Level 1 EAN:
    8427238055046

Ordering

  • Minimum Order Quantity:
    5 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    85366990
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds