Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1088 PL

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1088 PL

General Information

  • Extended Product Type:
    T1088 PL
  • Product ID:
    2CLA108800T1301
  • EAN:
    8427238143408
  • Catalog Description:
    Workstation Protective contact (SCHUKO) Silver - Zenit
  • Long Description:
    Color: Silver
    Rated voltage: 250 Vac
    Rated current: 16A
    Type F: 2P + E
    Shuttered for child safety
    Screw terminals (common terminal for both outlets).
    Folding system for easy installation.
    With labeling space.
    Optional: power indicator LED lamp code: 6192.
    Suitable for boxes code T1193, T1194, T1195, T1093 and T1094 and mounting plates code T1373.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Module frame
  • Type of Fastening:
    Engage (Snap)

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...60 Hz
  • Number of Phases:
    2
  • Number of Gangs:
    2
  • Design Range:
    Zenit
  • Connection Type:
    Screw
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Decor
    Matt
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    Protective contact (SCHUKO)
  • Color:
    Silver
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP21

Dimensions

  • Product Net Width:
    55 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    0.294 m
  • Product Net Weight:
    0.17 kg

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links