Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T1093

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T1093

General Information

  • Extended Product Type:
    T1093
  • Product ID:
    2CLA109300T1001
  • EAN:
    8427238055329
  • Catalog Description:
    T1093 Flush mounting box - 3 columns
  • Long Description:
    Zenit workstation box for flush mounted installations.
    3-columns - 2+2+2+2+2+2 modules.
    For 1 or 2 module devices. Also suitable for T10XX devices.
    Size (height x width x depth): 150 x 211 x 45 mm
    Included:
    - Mounting plates (vertically folding devices for easy installation).
    - multi-box linking accessories.
    - Screws.
    - Plugs.
    - Isolating metallic plate to devide power from VDI.
    - Claws for drywall.
    Suitable for frames code: T1173.

Technical

  • Number of Conduit Inlets:
    4
  • Number of Gangs:
    12
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Mounting Type:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    Mounting plate
  • Model Number:
    Single
  • Color:
    Blue

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    211 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    0.46 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.185 m
  • Package Level 1 Height:
    0.07 m
  • Package Level 1 Depth / Length:
    0.25 m
  • Package Level 1 Gross Weight:
    0.46 kg
  • Package Level 1 EAN:
    8427238055329

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121303

Safety Information

  • Circuit Integrity:
    E 60
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds