Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: T1094

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

T1094

General Information

  • Extended Product Type:
    T1094
  • Product ID:
    2CLA109400T1001
  • EAN:
    8427238055336
  • Catalog Description:
    Workstation 16 gang with Mounting plate Blue - Zenit
  • Long Description:
    Zenit workstation box for flush mounted installations.
    4-columns - 2+2+2+2+2+2+2+2 modules.
    For 1 or 2 module devices. Also suitable for T10XX devices.
    Size (height x width x depth): 150 x 271 x 45 mm
    Included:
    - Mounting plates (vertically folding devices for easy installation).
    - multi-box linking accessories.
    - Screws.
    - Plugs.
    - Isolating metallic plate to devide power from VDI.
    - Claws for drywall.
    Suitable for frames code: T1174.

Installation

Technical

  • Data Sheet, Technical Information:
    9AKK10103A5108
  • Number of Conduit Inlets:
    4
  • Number of Gangs:
    16
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Design Range:
    Zenit
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Plastic
  • Includes:
    Mounting plate
  • Model Number:
    Single
  • Color:
    Blue

Material Compliance

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    271 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    0.523 kg

Ordering

  • Replaced Product ID (OLD):
    2CL0T109400

Certificates and Declarations

Classifications

  • ETIM 9:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121303

Safety Information

  • Circuit Integrity:
    E 60
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links