Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: T1094.1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

T1094.1

General Information

  • Extended Product Type:
    T1094.1
  • Product ID:
    2CLA109410T1001
  • EAN:
    8427238055824
  • Catalog Description:
    T1094.1 Flush mounting box - 24 modules
  • Long Description:
    Zenit centralization box for flush mounted installations.
    4-gang - 6+6+6+6 modules.
    For 1, 2 or 3 module devices.
    Size (height x width x depth): 320 x 186 x 55 mm
    Included:
    - Metallic mounting plates (horizontally folding for easy installation).
    - multi-box linking accessories.
    - Screws.
    - Plugs.
    - Claws for drywall.
    Suitable for frames code: T1274.

Technical

  • Number of Conduit Inlets:
    4
  • Number of Gangs:
    24
  • Number of Inlet Inserts Included:
    0
  • Design:
    Device connection box (round/square)
  • Mounting Type:
    Flush mounted (plaster)
  • Switching Equipment Mounting Type:
    Screw
  • Shape:
    Rectangular
  • Surface Finishing:
    Untreated
  • Material:
    Plastic
  • Includes:
    Mounting plate
  • Cover Style:
    Suitable for Snap-in Connector (Brand Specific)
  • Model Number:
    Single
  • Color:
    Blue

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +35 °C
    Storage -5 ... +50 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    320 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    1125 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    0.22 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Depth / Length:
    0.36 m
  • Package Level 1 Gross Weight:
    1125 kg
  • Package Level 1 EAN:
    8427238055824

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Spain (ES)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • ETIM 8:
    EC002601 - Box/housing for built-in mounting in the wall/ceiling
  • WEEE Category:
    Product Not in WEEE Scope
  • UNSPSC:
    39121303

Safety Information

  • Circuit Integrity:
    E 60
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds